??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
077943
Description
INS-SCS-100
Weight
0.25 lbs
A
1.06 Inch
C
0.59 Inch
D
2.0472 Inch
J
0.16 Inch
L
1.32 Inch
Screw (UNF)
1/4 - 28
W
0.30 Inch
Y
0.76 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.